/content/hbtbt/ae/en/search-results.html

    Ball Valves

    V2 Brass Valve

    V2 Series Valve from Honeywell are small diameter brass valve for use in general utilities, building automation and industrial application.

    Overview

    V2 Series Valve from Honeywell are small diameter brass valve for use in general utilities, building automation and industrial application.

    Specifications

    Others

    • Overall Depth
      • 20 inch
    • Valve Handle Length
      • 108 inch
    • Overall Width
      • 45 inch
    • Overall Height
      • 20 inch

    Others

    • Overall Depth
      • 20 inch
    • Valve Handle Length
      • 108 inch
    • Overall Width
      • 45 inch
    • Overall Height
      • 20 inch
    • Overall Depth : 20 inch
    • Valve Handle Length : 108 inch
    • Overall Width : 45 inch
    • Overall Height : 20 inch
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list