/content/hbtbt/ae/en/search-results.html

    Ball Valves

    VBF Series 2-Way and 3-Way Flanged Control Ball Valves PN16

    VBF Series 2-way and 3-way flanged control ball valves are used either as isolation valves or control valves in closed loop hydronic HVAC systems, with chilled water or hot water, and glycol content up to 50% concentration.

    Overview

    Valves are available in sizes from DN50 to DN150, with DN50 to DN80 being PN25, and DN100 to DN150 is PN16. Vaves are suitable for use with 2-P on/off actuators, 3-P floating, or 0…10Vdc modulating actuators, and excel both in flow control and isolation application. Medium temperature range is -30...120°C. Leakage class IV (2-Way and A-port of 3-Way), and class III (B-port of 3-Way) according to EN 1349. 3-way valves may be used either as mixing valves or diverting valves.

    Others
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 745.07 KB
    6/16/2023
    745.07 KB
    Specification Data
    application/pdf 399.36 KB
    6/16/2023
    399.36 KB
    VBF2, VBF3 Flanschregelkugelhähne
    application/pdf 947.6 KB
    5/14/2023
    947.6 KB
    VBF2, VBF3 Control Ball Valves with Flanged Connections
    application/pdf 940.74 KB
    5/14/2023
    940.74 KB
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Design and Application Guide for the Honeywell Valves and Actuators
    application/pdf 49.23 MB
    5/11/2023
    49.23 MB
    Control Ball Valve
    application/pdf 1.58 MB
    5/11/2023
    1.58 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
    application/pdf 144.76 KB
    6/16/2023
    144.76 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 1.76 MB
    6/16/2023
    1.76 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 1.34 MB
    6/16/2023
    1.34 MB
    Name
    Description
    File Size
    Date
    Size
    Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
    application/pdf 144.76 KB
    6/16/2023
    144.76 KB
    Specification Data
    application/pdf 745.07 KB
    6/16/2023
    745.07 KB
    Specification Data
    application/pdf 399.36 KB
    6/16/2023
    399.36 KB
    Product Data
    application/pdf 1.34 MB
    6/16/2023
    1.34 MB
    VBF2, VBF3 Flanschregelkugelhähne
    application/pdf 947.6 KB
    5/14/2023
    947.6 KB
    VBF2, VBF3 Control Ball Valves with Flanged Connections
    application/pdf 940.74 KB
    5/14/2023
    940.74 KB
    Design and Application Guide for the Honeywell Valves and Actuators
    application/pdf 49.23 MB
    5/11/2023
    49.23 MB
    Installation Instructions
    application/pdf 1.76 MB
    6/16/2023
    1.76 MB
    Control Ball Valve
    application/pdf 1.58 MB
    5/11/2023
    1.58 MB
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    745.07 KB
    6/16/2023
    Specification Data
    399.36 KB
    6/16/2023
    VBF2, VBF3 Flanschregelkugelhähne
    947.6 KB
    5/14/2023
    VBF2, VBF3 Control Ball Valves with Flanged Connections
    940.74 KB
    5/14/2023
    Design and Application Guide for the Honeywell Valves and Actuators
    49.23 MB
    5/11/2023
    Control Ball Valve
    1.58 MB
    5/11/2023
    Sell Sheet for VBF5011A,B, VBF5013B,C Flanged Control Ball Valves (English)
    144.76 KB
    6/16/2023
    Installation Instructions
    1.76 MB
    6/16/2023
    Product Data
    1.34 MB
    6/16/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VBF2-100-160
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 160, DN100, 90 degree stroke, includes actuator linkage
    VBF2-100-160
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 160, DN100, 90 degree stroke, includes actuator linkage
    VBF2-125-250
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 250, DN125, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf2-125-250-control-ball-valve-with-flanged-connection-primaryimage
    VBF2-125-250
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 250, DN125, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf2-125-250-control-ball-valve-with-flanged-connection-primaryimage
    VBF2-150-560
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 560, DN150, 90 degree stroke, includes actuator linkage
    VBF2-150-560
    2-Way Control Ball Valve, Flanged Connection, PN16, KVs 560, DN150, 90 degree stroke, includes actuator linkage
    VBF2-50-40
    2-Way Control Ball Valve, Flanged Connection, PN25, KVs 40, DN50, 90 degree stroke, includes actuator linkage
    VBF2-50-40
    2-Way Control Ball Valve, Flanged Connection, PN25, KVs 40, DN50, 90 degree stroke, includes actuator linkage
    VBF2-80-100
    2-Way Control Ball Valve, Flanged Connection, PN25, KVs 100, DN80, 90 degree stroke, includes actuator linkage
    VBF2-80-100
    2-Way Control Ball Valve, Flanged Connection, PN25, KVs 100, DN80, 90 degree stroke, includes actuator linkage
    VBF3-100-160
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 160, DN100, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf3-100-160-control-ball-valve-with-flanged-connection-primaryimage
    VBF3-100-160
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 160, DN100, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf3-100-160-control-ball-valve-with-flanged-connection-primaryimage
    VBF3-125-250
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 250, DN125, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf3-125-250-control-ball-valve-with-flanged-connection-primaryimage
    VBF3-125-250
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 250, DN125, 90 degree stroke, includes actuator linkage
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vbf3-125-250-control-ball-valve-with-flanged-connection-primaryimage
    VBF3-150-560
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 560, DN150, 90 degree stroke, includes actuator linkage
    VBF3-150-560
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN16, KVs 560, DN150, 90 degree stroke, includes actuator linkage
    VBF3-50-40
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN25, KVs 40, DN50, 90 degree stroke, includes actuator linkage
    VBF3-50-40
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN25, KVs 40, DN50, 90 degree stroke, includes actuator linkage
    VBF3-80-100
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN25, KVs 100, DN80, 90 degree stroke, includes actuator linkage
    VBF3-80-100
    3-Way Mixing Diverting Control Ball Valve, Flanged Connection, PN25, KVs 100, DN80, 90 degree stroke, includes actuator linkage