/content/hbtbt/ae/en/search-results.html

Ball Valves

VBF2 and VBF3 Flanged Control Ball Valves and Actuators

The VBF2 Two-Way and the VBF3 Three-Way Ball Valve Assemblies, with and without actuators, control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems.

Overview

The VBF2 Two-Way and the VBF3 Three-Way Ball Valve Assemblies, with and without actuators, control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

These valve assemblies can be ordered with or without factory-mounted non-spring return or spring return direct-coupled actuators (DCA).

Features & Benefits:
  • Sizes from 4 to 6 inch with ANSI Class 125 flanged connections
  • Equal percentage flow characteristics
  • Choice of four, factory-installed actuation control schemes: Floating, Modulating (2-10 V), Spring Return 24V 2-Position, Spring Return Modulating/Floating
  • Field configurable for normally open or normally closed fail-safe position
  • Optional NEMA 3R (IP54) rated enclosure for outdoor applications
  • Wide range of CV choices from 91 to 650
  • Valve ball and stem 316 stainless steel.
  • ANSI Class IV leakage specification (0.01% of CV) on most configurations
  • Mixing and Diverting control options available on 3-way valves
  • Globe valve A-B-AB flow pattern on 3-way valves (side B port)
Others
Name
Description
File Size
Date
Size
Specification Data
application/pdf 399.36 KB
6/16/2023
399.36 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.34 MB
6/16/2023
1.34 MB
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.34 MB
6/16/2023
1.34 MB
Specification Data
application/pdf 399.36 KB
6/16/2023
399.36 KB
Name
Description
File Size
Date
Size
Specification Data
399.36 KB
6/16/2023
Product Data
1.34 MB
6/16/2023