/content/hbtbt/ae/en/search-results.html

    Ball Valves

    VN8 Series 2 Way Electric Control Valve

    VN8 Series Electric Control Valves can be used at home and in commercial buildings to control the flow of hot or cold liquid. Each set includes electric actuator and valve body.

    Overview

    VN8 Series Electric Control Valves can be used at home and in commercial buildings to control the flow of hot or cold liquid. Each set includes electric actuator and valve body. The VN8 series offer a wide range of options in voltages and thread standards according to the usage of different regions and provides two-way valve bodies to meet most of the requirements in buildings control.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VN82A20PP
    FCU Control Valve, 2-way, 24V AC, DN20, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82A20PP
    FCU Control Valve, 2-way, 24V AC, DN20, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82A20PT
    FCU Control Valve, 2-way, 24V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82A20PT
    FCU Control Valve, 2-way, 24V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82A25PP
    FCU Control Valve, 2-way, 24V AC, DN25, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82A25PP
    FCU Control Valve, 2-way, 24V AC, DN25, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15NT
    FCU Control Valve, 2-way, 220V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15NT
    FCU Control Valve, 2-way, 220V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15PP
    FCU Control Valve, 2-way, 220V AC, DN15, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15PP
    FCU Control Valve, 2-way, 220V AC, DN15, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15PT
    FCU Control Valve, 2-way, 220V AC, DN15, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C15PT
    FCU Control Valve, 2-way, 220V AC, DN15, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C20NT
    FCU Control Valve, 2-way, 220V AC, DN20, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C20NT
    FCU Control Valve, 2-way, 220V AC, DN20, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C20PP
    VN8 Control Valve, 220V AC, 2-way, 34in, BSPP, 7.0Kvs, 87 Psi, 0.6 MPA
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82c20pp-vn8controlvalve-primaryimage
    VN82C20PP
    VN8 Control Valve, 220V AC, 2-way, 34in, BSPP, 7.0Kvs, 87 Psi, 0.6 MPA
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82c20pp-vn8controlvalve-primaryimage
    VN82C20PT
    FCU Control Valve, 2-way, 220V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C20PT
    FCU Control Valve, 2-way, 220V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C25NT
    FCU Control Valve, 2-way, 220V AC, DN25, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage
    VN82C25NT
    FCU Control Valve, 2-way, 220V AC, DN25, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn82a15nt-vn8-series-2-way-electric-control-valve-primaryimage