/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    BS-HWC4-2 Manual Butterfly Valve Series

    The BS-HWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever and comes with 50/100mm stem.

    Overview

    The BS-HWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever and comes with 50/100mm stem. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.

    Features & Benefits:
    • Operated by Hand Lever
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • Epoxy coated ductile iron disc
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list