/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    BS-HWC4-PN25-2 Manual Butterfly Valve Series

    The BS-HWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever.

    Overview

    The BS-HWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever. The body of the valve is made up of cast iron with powder coating and has SS304 material disc.

    Features & Benefits:
    • Operated by Hand Lever
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • SS304 disc material
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list