/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    BS-HWC4-PN25 Manual Butterfly Valve Series

    The BS-HWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever and are available in DN125, DN150, DN200 valve sizes.

    Overview

    The BS-HWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever and are available in DN125, DN150, DN200 valve sizes. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.

    Features & Benefits:
    • Operated by Hand Lever
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • Epoxy coated ductile iron disc
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list