/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    BS-MWC4-PN25 Manual Butterfly Valve Series

    The BS-MWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box.

    Overview

    The BS-MWC4-PN25 Manual Butterfly Valve series are designed for chilled and hot water to be operated by Gear Box. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.

    Features & Benefits:
    • Operated by gear box operator
    • 90 degree opening/closing operation
    • Cast iron body with powder coating
    • Epoxy coated ductile iron disc
    • Wafer type Connection
    Certifications:
    • EN0B-IE67 R1304
    Specifications

    Others

    • Overall Width
      • 182 mm

    Others

    • Overall Width
      • 182 mm
    • Overall Width : 182 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list