/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    V5421 Series Butterfly Valves PN16

    Butterfly Valves are used for heating and cooling applications, or boiler management systems.

    Overview

    The butterfly valves V5421B are suitable for heating and cooling applications as well as boiler management systems. The butterfly valve can shut on/off liquid flow by turning the rotary disc 0-90° rotary angle. Preferred use of these valves in boiler cascade systems where boiler supply flow is to shut off in case of non-heat requirements.

    Features & Benefits:
    • Suitable for M6061 and M7061 actuators
    • No separate linkage required
    • Easy mounting
    • Centric Butterfly Valve with elastomer liner
    • Wide DN-range
    • For heating water < 50Deg Glycol
    • Exchangeable liner
    • Corrosion resistant design
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Actuator_Included@actuator_included|Application@application|Control_Type@control_type|Controlled_Medium@controlled_medium|Flow_Coefficient@flow_coefficient|Flow_Coefficient_60@flow_coefficient_60|Leakage_Rating@leakage_rating|Maximum_Differential_Pressure@maximum_differential_pressure|Maximum_Medium_Temperature@maximum_medium_temperature|Minimum_Medium_Temperature@minimum_medium_temperature|Valve_Body_Material@valve_body_material|Valve_Body_Pattern@valve_body_pattern|Valve_Connection_Type@valve_connection_type|Valve_Disc_Material@valve_disc_material|Valve_Pressure_Rating@valve_pressure_rating|Valve_Seat_Material@valve_seat_material|Valve_Size_Diameter@valve_size_diameter|Valve_Stem_Material@valve_stem_material|Valve_Type@valve_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5421B1009
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 26, DN25
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1009
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 26, DN25
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1025
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 50, DN40
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1025
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 50, DN40
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1033
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 116, DN50, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1033
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 116, DN50, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1041
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 259, DN65, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1041
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 259, DN65, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1058
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 377, DN80, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1058
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 377, DN80, Max DP 10bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1066
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 763, DN100, Max DP 8bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1066
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 763, DN100, Max DP 8bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1074
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1030, DN125, Max DP 6bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1074
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1030, DN125, Max DP 6bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1082
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1790, DN150, Max DP 4bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1082
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 1790, DN150, Max DP 4bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1090
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 3460, DN200, Max DP 3bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left
    V5421B1090
    2-Way Butterfly Valve, Wafer Flange Connection, PN16, KVs 3460, DN200, Max DP 3bar
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5421B1058-left