/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    V9BFW Series Wafer Butterfly Valve

    Honeywell V9BFW Series Wafer Butterfly Valves can be used in water systems or ventilation systems in commercial buildings, public buildings and urban networks, allowing for throttle or shut-off control.

    Overview

    Honeywell V9BFW Series Wafer Butterfly Valves can be used in water systems or ventilation systems in commercial buildings, public buildings and urban networks, allowing for throttle or shut-off control. Actuator regulated products can accept many control signals, such as 4 to 20mA, 0 to 10V, 1 to 5V or 2 to 10V (field programmable).

    Features & Benefits:
    • Simple structure, convenient operation, easy installation, dense good sealing performance
    • No backrest structure, more reliable sealing and long service life long-term reliability
    • Depending on the pressure, the seal is automatically adjusted to prevent external leakage.
    • Manual operation possible
    • Position self-locking, 3D position indication
    • Heaters prevent condensation
    • IP67 degree of protection
    • The valve plate has stiffening ribs to increase the butterfly strength; Nylon coating is corrosion resistant, washes resistant and high temperature resistant.
    • The addition of special self-retouching spool bearings at the upper and lower ends prevents common butterfly valve shaft and body from snapping and reducing torque.
    Others
    Name
    Description
    File Size
    Date
    Size
    V9BFW系列 电动蝶阀 用户手册
    application/pdf 189.09 KB
    11/16/2022
    189.09 KB
    Name
    Description
    File Size
    Date
    Size
    V9BFW系列 电动蝶阀 用户手册
    application/pdf 189.09 KB
    11/16/2022
    189.09 KB
    Name
    Description
    File Size
    Date
    Size
    V9BFW系列 电动蝶阀 用户手册
    189.09 KB
    11/16/2022
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list