/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    VFF2 Resilient Seated 2-Way Butterfly Valve

    VFF2 resilient seated 2-way butterfly valves provide control for HVAC systems, including chilled water, hot water, cooling tower water, and thermal storage systems.

    Overview

    VFF2 2-way resilient seated, flanged butterfly valves provide compact, 2-position, and modulating control of hot water and chilled water-glycol solutions in HVAC systems. Valve sizes range from 2 to 20 inches. Valves with full-cut disks provide up to 175 psi close-off. These valve assemblies are shipped with factory-mounted electric or pneumatic actuators with a variety of control signal inputs. They are also available as non-actuated models with either lever or gear manual operators for use as shut-off and balancing valves. Spring return actuators are available in normally closed 2-way configurations.

    Features & Benefits:
    • Bi-directional flow
    • Modified equal percentages flow characteristic
    • Extended neck for 2 inches of pipe insulation
    • Nylon 11-coated, cast iron disks for corrosion resistance, reduced friction, and use of lower-torque actuators with larger valve body sizes
    • Cast iron valve body polyester-coated for weather, chemical, ultraviolet, abrasion, and impact protection
    • Stainless steel valve stem with close-tolerance internal double-D disk connection with no points for corrosion access
    • Peroxide-cured EPDM resilient valve seat doubles as flange gasket
    • Bubble-tight seat leakage at rated close-off
    • Anti-condensate heaters standard with NEMA 4X and NEMA 4 actuators
    • Declutchable override handwheel standard with NEMA 4X actuators, non-declutchable override handwheel standard with NEMA 4 actuators
    Reference Guides
    Name
    Description
    File Size
    Date
    Size
    Butterfly Valves Quick Selection Guide (Spanish)
    application/pdf 926.59 KB
    5/11/2023
    926.59 KB
    Resilient Seat Butterfly Valves
    application/pdf 1.1 MB
    5/11/2023
    1.1 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Controles para agua fria (Chilled Water Controls Spanish)
    application/pdf 717.87 KB
    6/26/2023
    717.87 KB
    Chilled Water Controls
    application/pdf 238.75 KB
    6/21/2023
    238.75 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 1.63 MB
    5/14/2023
    1.63 MB
    Name
    Description
    File Size
    Date
    Size
    Controles para agua fria (Chilled Water Controls Spanish)
    application/pdf 717.87 KB
    6/26/2023
    717.87 KB
    Product Data
    application/pdf 1.63 MB
    5/14/2023
    1.63 MB
    Butterfly Valves Quick Selection Guide (Spanish)
    application/pdf 926.59 KB
    5/11/2023
    926.59 KB
    Chilled Water Controls
    application/pdf 238.75 KB
    6/21/2023
    238.75 KB
    Resilient Seat Butterfly Valves
    application/pdf 1.1 MB
    5/11/2023
    1.1 MB
    Name
    Description
    File Size
    Date
    Size
    Butterfly Valves Quick Selection Guide (Spanish)
    926.59 KB
    5/11/2023
    Resilient Seat Butterfly Valves
    1.1 MB
    5/11/2023
    Controles para agua fria (Chilled Water Controls Spanish)
    717.87 KB
    6/26/2023
    Chilled Water Controls
    238.75 KB
    6/21/2023
    Product Data
    1.63 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VFF20000/M
    Misc. VFF acc'y - for USA sale ONLY
    VFF20000/M
    Misc. VFF acc'y - for USA sale ONLY