Check Valves
BSV4-CWD Series Dual Plate Check Valve
The BSV4-CWD Dual Plate Check Valves are designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other Check valve
The BSV4-CWD Dual Plate Check Valves is designed for Chilled & Hot Water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other Check valve
Features & Benefits:- Wide Size range (DN50…DN300)
- Cast iron Body
- Lapped Ductile Iron disc
- Wafer type and flange type Connection
Others
- Action to Open
- Non-return
- Regulatory Approvals
- ISO7005-1(GB/T9113) / IS:1538 byte
- Valve Seat Material
- EPDM
- Valve Seal Material
- EPDM
- Brand
- Honeywell
- Media Restrictions
- Water used
- Application
- Dual Plate Check Non-return
- Flange Rating
- ISO7005-1(GB/T9113) /IS:1538
- Valve Trim
- M.S. (CROME PLATED)
- DN Size
- DN65
- Valve Body Material
- IS:210,Gr. FG200
- Nominal Pressure
- PN16 bar (air pressure)
- Exhalation Valve
- Non-return
Others
- Action to Open
- Non-return
- Regulatory Approvals
- ISO7005-1(GB/T9113) / IS:1538 byte
- Valve Seat Material
- EPDM
- Valve Seal Material
- EPDM
- Brand
- Honeywell
- Media Restrictions
- Water used
- Application
- Dual Plate Check Non-return
- Flange Rating
- ISO7005-1(GB/T9113) /IS:1538
- Valve Trim
- M.S. (CROME PLATED)
- DN Size
- DN65
- Valve Body Material
- IS:210,Gr. FG200
- Nominal Pressure
- PN16 bar (air pressure)
- Exhalation Valve
- Non-return
- Action to Open : Non-return
- Regulatory Approvals : ISO7005-1(GB/T9113) / IS:1538 byte
- Valve Seat Material : EPDM
- Valve Seal Material : EPDM
- Brand : Honeywell
- Media Restrictions : Water used
- Application : Dual Plate Check Non-return
- Flange Rating : ISO7005-1(GB/T9113) /IS:1538
- Valve Trim : M.S. (CROME PLATED)
- DN Size : DN65
- Valve Body Material : IS:210,Gr. FG200
- Nominal Pressure : PN16 bar (air pressure)
- Exhalation Valve : Non-return
Please Sign In to view part numbers available for purchase based on your account