Expansion Valves
V4044 Motorized Valve
Honeywell V4044 Motorized Valves are consist of an actuator motor and valve assembly for controlling the flow of hot or cold water.
- Provides 2-position diverting control of water
- Compact construction for easy installation
- Manual opener for valve operation on power failure
- Valve returns to automatic position when power is restored
- Motor can be replaced by removing one screw, without disturbing the valve body or draining the system
- Complete power-head may be removed or replaced without breaking the line connections or draining system
- All models can be installed without disassembling the valve
- Underwriters Laboratories Inc. Listed
Others
- Maximum Rated Pressure
- 232 pounds per square inch
- For Use With
- Hydronic heating system volt
- Exhalation Valve
- Motorized
- Regulatory Approvals
- Underwriters Laboratories Inc. Listed Watt
- Brand
- Honeywell
- Overall Width
- 118 millimetre
- Supply Voltage
- 220 voltage alternating current
- Overall Height
- 136 millimetre
- Nominal Capacity
- 4 case
- Overall Depth
- 60 millimetre
- Controlled Media
- Hot or cold water
Others
- Maximum Rated Pressure
- 232 pounds per square inch
- For Use With
- Hydronic heating system volt
- Exhalation Valve
- Motorized
- Regulatory Approvals
- Underwriters Laboratories Inc. Listed Watt
- Brand
- Honeywell
- Overall Width
- 118 millimetre
- Supply Voltage
- 220 voltage alternating current
- Overall Height
- 136 millimetre
- Nominal Capacity
- 4 case
- Overall Depth
- 60 millimetre
- Controlled Media
- Hot or cold water
- Maximum Rated Pressure : 232 pounds per square inch
- For Use With : Hydronic heating system volt
- Exhalation Valve : Motorized
- Regulatory Approvals : Underwriters Laboratories Inc. Listed Watt
- Brand : Honeywell
- Overall Width : 118 millimetre
- Supply Voltage : 220 voltage alternating current
- Overall Height : 136 millimetre
- Nominal Capacity : 4 case
- Overall Depth : 60 millimetre
- Controlled Media : Hot or cold water
Please Sign In to view part numbers available for purchase based on your account