/content/hbtbt/ae/en/search-results.html

    Linear Valves

    3-way Flanged Linear Valve PN16

    These are 3 way mixing type valve. These single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems. The valves can be operated by linear actuators ML6421B and M7L421B.

    Overview

    These are 3 way mixing type valve. These single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems. The valves can be operated by linear actuators ML6421B and M7L421B. Nominal pressure rating is PN16

    Features & Benefits:
    • Cast iron body with flanged end connections
    • Metal to metal seating for long life span
    • Self adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Direct coupled electric and pneumatic actuators for easy mounting
    • Constant total flow throughout full plug travel
    Others
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    application/pdf 1.91 MB
    7/14/2023
    1.91 MB
    V5328A Durchgangsventil
    application/pdf 280.6 KB
    5/14/2023
    280.6 KB
    V5328A FLANGED LINEAR VALVE PN16
    application/pdf 437.49 KB
    6/21/2023
    437.49 KB
    FLANGED LINEAR VALVE PN6-16
    application/pdf 549.83 KB
    5/14/2023
    549.83 KB
    V5328A VANNE A BRIDES PN16
    application/pdf 340.68 KB
    5/14/2023
    340.68 KB
    V5329A,C VANNE A BRIDES PN6-16
    application/pdf 385.89 KB
    5/14/2023
    385.89 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    application/pdf 1.91 MB
    7/14/2023
    1.91 MB
    V5328A Durchgangsventil
    application/pdf 280.6 KB
    5/14/2023
    280.6 KB
    V5328A FLANGED LINEAR VALVE PN16
    application/pdf 437.49 KB
    6/21/2023
    437.49 KB
    FLANGED LINEAR VALVE PN6-16
    application/pdf 549.83 KB
    5/14/2023
    549.83 KB
    V5328A VANNE A BRIDES PN16
    application/pdf 340.68 KB
    5/14/2023
    340.68 KB
    V5329A,C VANNE A BRIDES PN6-16
    application/pdf 385.89 KB
    5/14/2023
    385.89 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    1.91 MB
    7/14/2023
    V5328A Durchgangsventil
    280.6 KB
    5/14/2023
    V5328A FLANGED LINEAR VALVE PN16
    437.49 KB
    6/21/2023
    FLANGED LINEAR VALVE PN6-16
    549.83 KB
    5/14/2023
    V5328A VANNE A BRIDES PN16
    340.68 KB
    5/14/2023
    V5329A,C VANNE A BRIDES PN6-16
    385.89 KB
    5/14/2023
    Electric Linear Valve Actuator
    587.24 KB
    6/2/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5328A2029
    Flanged Linear Valve, 3-way, 100Kvs, DN80
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5328a2029-3-wayflangedlinearvalvepn16-primaryimage
    V5328A2029
    Flanged Linear Valve, 3-way, 100Kvs, DN80
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5328a2029-3-wayflangedlinearvalvepn16-primaryimage
    V5329A2077
    Flanged Linear Valve, 3-way, 63.0kvs, DN65
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5329a2077-3-wayflangedlinearvalvepn16-primaryimage
    V5329A2077
    Flanged Linear Valve, 3-way, 63.0kvs, DN65
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5329a2077-3-wayflangedlinearvalvepn16-primaryimage