/content/hbtbt/ae/en/search-results.html

Globe Valves

3-way Globe Valve

The V5013P is a three-way threaded globe valve that controls hot water, cold water, and glycol solutions (up to 50 percent concentration) in heating or cooling HVAC applications.

Overview

The V5013P is a three-way threaded globe valve that controls hot water, cold water, and glycol solutions (up to 50 percent concentration) in heating or cooling HVAC applications.

Features & Benefits:
  • The V5013P is a three-way threaded globe valve that controls hot water, cold water, and glycol solutions (up to 50 percent concentration) in heating or cooling HVAC
  • applications. The valve is used for mixing service to direct flow from one of two inlets to a common outlet in two position or modulating control systems.
Specifications

Others

  • Media Temperature Range
    • 36 to +248 degree Fahrenheit
  • Brand
    • Honeywell
  • Actuator Stroke Length
    • 20 millimetre
  • Pipe Connection Type
    • BSPT-Threaded Connections
  • Valve Stem Material
    • Stainless Steel
  • Valve Seat Material
    • Integral Brass (Upper), replaceable Brass (Lower)
  • Valve Plug Material
    • Brass
  • Valve Body Material
    • Red Brass
  • Connection Diameter
    • 0.375 inch
  • Controlled Media
    • Water; Glycol Solution
  • Actuator Type
    • Electric; Pneumatic
  • For Use With
    • HVAC Applications volt
  • Application
    • Control Cold Water; Hot Water and Glycol Solutions
  • Valve Type
    • Three-Way Threaded Globe
  • Leakage
    • <0.05% of CV Percentage

Others

  • Media Temperature Range
    • 36 to +248 degree Fahrenheit
  • Brand
    • Honeywell
  • Actuator Stroke Length
    • 20 millimetre
  • Pipe Connection Type
    • BSPT-Threaded Connections
  • Valve Stem Material
    • Stainless Steel
  • Valve Seat Material
    • Integral Brass (Upper), replaceable Brass (Lower)
  • Valve Plug Material
    • Brass
  • Valve Body Material
    • Red Brass
  • Connection Diameter
    • 0.375 inch
  • Controlled Media
    • Water; Glycol Solution
  • Actuator Type
    • Electric; Pneumatic
  • For Use With
    • HVAC Applications volt
  • Application
    • Control Cold Water; Hot Water and Glycol Solutions
  • Valve Type
    • Three-Way Threaded Globe
  • Leakage
    • <0.05% of CV Percentage
  • Media Temperature Range : 36 to +248 degree Fahrenheit
  • Brand : Honeywell
  • Actuator Stroke Length : 20 millimetre
  • Pipe Connection Type : BSPT-Threaded Connections
  • Valve Stem Material : Stainless Steel
  • Valve Seat Material : Integral Brass (Upper), replaceable Brass (Lower)
  • Valve Plug Material : Brass
  • Valve Body Material : Red Brass
  • Connection Diameter : 0.375 inch
  • Controlled Media : Water; Glycol Solution
  • Actuator Type : Electric; Pneumatic
  • For Use With : HVAC Applications volt
  • Application : Control Cold Water; Hot Water and Glycol Solutions
  • Valve Type : Three-Way Threaded Globe
  • Leakage : <0.05% of CV Percentage
Others
Name
Description
File Size
Date
Size
V5013系列 三通线性座阀 用户手册
application/pdf 114.95 KB
11/16/2022
114.95 KB
THREADED LINEAR VALVES
application/pdf 270.74 KB
6/21/2023
270.74 KB
Name
Description
File Size
Date
Size
V5013系列 三通线性座阀 用户手册
114.95 KB
11/16/2022
114.95 KB
THREADED LINEAR VALVES
270.74 KB
6/21/2023
270.74 KB
Name
Description
File Size
Date
Size
V5013系列 三通线性座阀 用户手册
114.95 KB
11/16/2022
THREADED LINEAR VALVES
270.74 KB
6/21/2023
Product Number
SKUs
Image
SKU
Description
alt
V5013P1002
Valve, 3-way, DN32, 18.7 Cv.
alt
V5013P1010
Valve, 3-way, DN40, 29.3 Cv.
alt
V5013P1028
Valve, 3-way, DN50, 46.8 Cv.
Image
SKU
Description
alt
V5013P1002
Valve, 3-way, DN32, 18.7 Cv.
alt
V5013P1010
Valve, 3-way, DN40, 29.3 Cv.
alt
V5013P1028
Valve, 3-way, DN50, 46.8 Cv.