Globe Valves
V5329A Series 3-Way Flanged Large Linear Mixing Valves PN16
The Three Port Mixing Valves are used for modulating control of hot or chilled water in heating, ventilation, and air conditioning systems.
The Three Port Mixing Valves are used for modulating control of hot or chilled water in heating, ventilation, and air conditioning systems and can be operated by electric linear actuators as ML6420/6425, ML7420/7425, and ML6421/7421 or by pneumatic actuators MP953.
Features & Benefits:- Cast iron body with flanged end connections
- Metal-to-metal seating for long life span
- Self adjusting packing
- Accurate positioning to ensure state-of-the-art temperature control
- Direct-coupled electric and pneumatic actuators for easy mounting
- Constant total flow throughout full plug travel
Others
- Brand
- CentraLine
- Actuator Stroke Length
- 20 millimetre
- Port Connection
- Flange
- Application
- Air Conditioning System
- Heating System
- Ventilation System
Others
- Brand
- CentraLine
- Actuator Stroke Length
- 20 millimetre
- Port Connection
- Flange
- Application
- Air Conditioning System
- Heating System
- Ventilation System
- Brand : CentraLine
- Actuator Stroke Length : 20 millimetre
- Port Connection : Flange
- Application : Air Conditioning System|Heating System|Ventilation System