/content/hbtbt/ae/en/search-results.html

Globe Valves

V5823A Series 3-Way Short Stroke Linear Mixing Valves, Conical Seal, PN16

V5823A series 3-way mixing valves are available in DN15 and DN20 sizes, for use in compact zone valve applications.

Overview

V5823A series is available in DN15 and DN20 size, with external pipe thread and conical seal for pipe connection ease. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage on the A-port, and linear on the B-port (with one size smaller KVS value for optimum control). Valve action: A-port is open with the stem in its bottom position.

Specifications

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Brand
    • Honeywell BMS EMEA
  • Nominal Pressure
    • PN16 bar (air pressure)
  • Port Connection
    • Conical Seal

Others

  • Media Temperature Range
    • 2 - 120 degree Celsius
  • Brand
    • Honeywell BMS EMEA
  • Nominal Pressure
    • PN16 bar (air pressure)
  • Port Connection
    • Conical Seal
  • Media Temperature Range : 2 - 120 degree Celsius
  • Brand : Honeywell BMS EMEA
  • Nominal Pressure : PN16 bar (air pressure)
  • Port Connection : Conical Seal
Others
Name
Description
File Size
Date
Size
hbt-bms-v5823A.jpg
image/jpeg 30.25 KB
3/16/2023
30.25 KB
V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
application/pdf 158.05 KB
6/5/2023
158.05 KB
V5822A - 5823A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
application/pdf 250.44 KB
5/14/2023
250.44 KB
Name
Description
File Size
Date
Size
hbt-bms-v5823A.jpg
30.25 KB
3/16/2023
30.25 KB
V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
158.05 KB
6/5/2023
158.05 KB
V5822A - 5823A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
250.44 KB
5/14/2023
250.44 KB
Name
Description
File Size
Date
Size
hbt-bms-v5823A.jpg
30.25 KB
3/16/2023
V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
158.05 KB
6/5/2023
V5822A - 5823A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
250.44 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
V5823A2169
3-Way Mixing Linear Valve, External Thread Connection, Conical Seal, PN16, KVs 4, DN20, 6.5mm stroke, 240kPa close-off
Image
SKU
Description
alt
V5823A2169
3-Way Mixing Linear Valve, External Thread Connection, Conical Seal, PN16, KVs 4, DN20, 6.5mm stroke, 240kPa close-off