/content/hbtbt/ae/en/search-results.html

    Linear Valves

    VS Series 3-Way Short Stroke Linear Mixing Valves, Flat Seal, PN16

    VS series 3-way mixing valves are available in DN15, DN20, and DN25 sizes, for use in compact zone valve applications.

    Overview

    VS_F series is available in DN15, DN20, and DN25 size, with external pipe thread and conical seal for pipe connection ease. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

    Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage on the A-port, and linear on the B-port (with one size smaller KVS value for optimum control). Valve action: A-port is open with the stem in its bottom position.

    Specifications

    Others

    • Overall Depth
      • 15 Millimeter-PRD
    • Overall Width
      • 66 Millimeter-PRD
    • Overall Height
      • 59.6 Millimeter-PRD
    • Maximum Operating Pressure
      • PN16

    Others

    • Overall Depth
      • 15 Millimeter-PRD
    • Overall Width
      • 66 Millimeter-PRD
    • Overall Height
      • 59.6 Millimeter-PRD
    • Maximum Operating Pressure
      • PN16
    • Overall Depth : 15 Millimeter-PRD
    • Overall Width : 66 Millimeter-PRD
    • Overall Height : 59.6 Millimeter-PRD
    • Maximum Operating Pressure : PN16
    Others
    Name
    Description
    File Size
    Date
    Size
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    application/pdf 286.93 KB
    6/5/2023
    286.93 KB
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    application/pdf 450.03 KB
    6/5/2023
    450.03 KB
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    application/pdf 311.48 KB
    6/5/2023
    311.48 KB
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 315.59 KB
    6/5/2023
    315.59 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    Name
    Description
    File Size
    Date
    Size
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    application/pdf 286.93 KB
    6/5/2023
    286.93 KB
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    application/pdf 450.03 KB
    6/5/2023
    450.03 KB
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    application/pdf 311.48 KB
    6/5/2023
    311.48 KB
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 315.59 KB
    6/5/2023
    315.59 KB
    Name
    Description
    File Size
    Date
    Size
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    286.93 KB
    6/5/2023
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    450.03 KB
    6/5/2023
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    311.48 KB
    6/5/2023
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    315.59 KB
    6/5/2023
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    164.54 KB
    7/27/2023
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    164.54 KB
    7/27/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VSMF-315-0.25
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-25-vsmf-small-linear-valve-primaryimage
    VSMF-315-0.25
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-25-vsmf-small-linear-valve-primaryimage
    VSMF-315-0.4
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-4-vsmf-small-linear-valve-primaryimage
    VSMF-315-0.4
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-4-vsmf-small-linear-valve-primaryimage
    VSMF-315-0.63
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-63-vsmf-small-linear-valve-primaryimage
    VSMF-315-0.63
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-0-63-vsmf-small-linear-valve-primaryimage
    VSMF-315-1.0
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-1-0-vsmf-small-linear-valve-primaryimage
    VSMF-315-1.0
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-1-0-vsmf-small-linear-valve-primaryimage
    VSMF-315-1.6
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-1-6-vsmf-small-linear-valve-primaryimage
    VSMF-315-1.6
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-1-6-vsmf-small-linear-valve-primaryimage
    VSMF-315-2.5
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-2-5-vsmf-3-way-modulating-valve-primaryimage
    VSMF-315-2.5
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-315-2-5-vsmf-3-way-modulating-valve-primaryimage
    VSMF-320-2.5
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-320-2-5-vsmf-small-linear-valve-primaryimage
    VSMF-320-2.5
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-320-2-5-vsmf-small-linear-valve-primaryimage
    VSMF-320-4.0
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-320-4-0-vsmf-small-linear-valve-primaryimage
    VSMF-320-4.0
    3-Way Mixing Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-320-4-0-vsmf-small-linear-valve-primaryimage
    VSMF-325-6.3P
    3-Way Mixing Linear Valve, External Thread Connection, Pressure Balanced, Flat Seal, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-325-6-3p-vsmf-small-linear-valve-primaryimage
    VSMF-325-6.3P
    3-Way Mixing Linear Valve, External Thread Connection, Pressure Balanced, Flat Seal, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-325-6-3p-vsmf-small-linear-valve-primaryimage
    VSMF-325-8.0P
    3-Way Mixing Linear Valve, External Thread Connection, Pressure Balanced, Flat Seal, PN16, KVs 8.0, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-325-8-0p-vsmf-small-linear-valve-primaryimage
    VSMF-325-8.0P
    3-Way Mixing Linear Valve, External Thread Connection, Pressure Balanced, Flat Seal, PN16, KVs 8.0, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-325-8-0p-vsmf-small-linear-valve-primaryimage