/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    20 & 34Nm External Auxiliary Switch

    External Auxiliary Switch 5A (Resistive), 3A (Inductive) are applied to the MVN Series 20 Nm and 34 Nm torque actuators.

    Overview

    External Auxiliary Switch 5A (Resistive), 3A (Inductive) are applied to the MVN Series 20 Nm and 34 Nm torque actuators.

    Others
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器 用户手册
    application/pdf 261.25 KB
    11/16/2022
    261.25 KB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器 用户手册
    application/pdf 261.25 KB
    11/16/2022
    261.25 KB
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    application/pdf 497.86 KB
    5/29/2024
    497.86 KB
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器 用户手册
    261.25 KB
    11/16/2022
    SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators N20xx,N34xx, S10xx,S20xx
    497.86 KB
    5/29/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    SW2-CN
    External Auxiliary Switch, 2SPDT, 110230V AC, 5A Resistive, 3A Inductive, 20 & 34Nm Actuator
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-sw2-cn-20-34nmexternalauxiliaryswitc-primaryimage
    SW2-CN
    External Auxiliary Switch, 2SPDT, 110230V AC, 5A Resistive, 3A Inductive, 20 & 34Nm Actuator
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-sw2-cn-20-34nmexternalauxiliaryswitc-primaryimage