/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    5 & 10Nm External Auxiliary Switch

    External Auxiliary Switch 5A (Resistive), 3A (Inductive) are applied to the MVN Series 5 Nm and 10 Nm torque actuators.

    Overview

    External Auxiliary Switch 5A (Resistive), 3A (Inductive) are applied to the MVN Series 5 Nm and 10 Nm torque actuators.

    Others
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器|HST-P系列 浸入式温度传感器 用户手册
    application/pdf 261.25 KB
    11/16/2022
    261.25 KB
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器|HST-P系列 浸入式温度传感器 用户手册
    application/pdf 261.25 KB
    11/16/2022
    261.25 KB
    Name
    Description
    File Size
    Date
    Size
    CN系列 非弹簧复位风阀执行器|HST-P系列 浸入式温度传感器 用户手册
    261.25 KB
    11/16/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CN4605A1001
    Non-Spring Return Direct Coupled Actuator, 230V, No Feedback, Floating control, 5Nm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn4605a1001-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN4605A1001
    Non-Spring Return Direct Coupled Actuator, 230V, No Feedback, Floating control, 5Nm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn4605a1001-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN4610A1001
    Actuator, 10 Nm, 230V, Floating2-position control, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN4610A1001
    Actuator, 10 Nm, 230V, Floating2-position control, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN4620A1001
    Actuator, 20 Nm, 230V, Floating2-position control, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN4620A1001
    Actuator, 20 Nm, 230V, Floating2-position control, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN4634A1001
    Actuator, 34 Nm, 230V AC, Floating control2-position, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN4634A1001
    Actuator, 34 Nm, 230V AC, Floating control2-position, Non-Spring Return, No feedback and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6105A1011
    Actuator, 5 Nm, 24V ACDC, Modulating and floating2-position control, Non-Spring return, no Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6105A1011
    Actuator, 5 Nm, 24V ACDC, Modulating and floating2-position control, Non-Spring return, no Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6110A1003
    Actuator, 10 Nm, 24V ACDC, Modulating and floating2-position control, Non-Spring return, Voltage Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6110A1003
    Actuator, 10 Nm, 24V ACDC, Modulating and floating2-position control, Non-Spring return, Voltage Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6110A1201
    Actuator, 10 Nm, 24V ACDC, floating2-position control, Non-Spring return, Voltage Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6110A1201
    Actuator, 10 Nm, 24V ACDC, floating2-position control, Non-Spring return, Voltage Feedback Signal and without aux. Switch
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn4610a1001-directcoupledactuator-primaryimage
    CN6134A1003
    Non-Spring Return Direct Coupled Actuator, 24V AC, Self Centralize Adaptor, 20Nm, No Feedback, Floating control
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn6134a1003-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN6134A1003
    Non-Spring Return Direct Coupled Actuator, 24V AC, Self Centralize Adaptor, 20Nm, No Feedback, Floating control
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn6134a1003-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN7210Q2108
    Fast Timing Non-Spring Return Damper Actuator, 24V AC, Voltage Feedback, 10Nm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn7205q2108-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN7210Q2108
    Fast Timing Non-Spring Return Damper Actuator, 24V AC, Voltage Feedback, 10Nm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-cn7205q2108-fast-timing-non-spring-return-damper-actuator-primaryimage
    CN7220A2007
    Damper Actuator, 20Nm, 24V ACDC, Modulating and Floating2-Position Control, Non-Spring Return, Voltage Feedback Signal
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn7220a2007-cn20-series-damper-actuator-primaryimage
    CN7220A2007
    Damper Actuator, 20Nm, 24V ACDC, Modulating and Floating2-Position Control, Non-Spring Return, Voltage Feedback Signal
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-cn7220a2007-cn20-series-damper-actuator-primaryimage