Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Drawband Clamp Kits

    The Phoenix Controls Drawband Clamps allow quick and easy installation or removal of single non-flanged valves from either plain or spiral ductwork.

    Overview
    The Phoenix Controls Valve Drawband Clamp allows quick and easy installation or removal of single non-flanged valves into either plain or spiral ductwork. Specially designed for use with Phoenix Controls venturi valves, the clamp has two drawband bolts so it can be installed with even tightness onto both the valve and ductwork.
    • For clean air applications, use commercially available UL181 code compliant tape between the valve and the duct to create a seal between the two.
    • For corrosive exhaust applications, use Phoenix Controls Valve Installation Tape, a 2” wide PTFE adhesive tape, to create the seal and protect the drawband clamp gasket from chemical corrosion. Phoenix Controls drawband clamps come in kits of ten, same size
    clamps, per box.Features & Benefits:
    • • Easy installation requires less time than other methods.
    • • In corrosive applications, clamp installs without damage to
    • valve’s protective coating.
    • • No protrusions in the air stream, reduced dust/dander build-up.
    • • Cost-effective method for valve removal without any damage.
    • • Two bolts ensure even tightening.
    • • Allows rotation for servicing.
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls