/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Dual Plate Check Valve

    Honeywell Dual Plate Check Valves are designed for chilled & hot water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valve.

    Overview

    Honeywell Dual Plate Check Valves are designed for chilled & hot water for purpose non-return valve that is stronger, lighter in weight and smaller in size as compared to other check valve. The body of the valve is made up of cast iron and has lapped ductile iron material disc.

    Features & Benefits:
    • Wide size range
    • Cast iron body
    • Lapped ductile iron disc
    • Wafer type and flange type connection
    Certifications:
    • ISO7005-1(GB/T9113) / IS:1538
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list