/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Grey Cast Iron Y- Trainer

    FY69P strainer are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications.

    Overview

    FY69P strainer are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications.

    They protect systems against malfunction and corrosion damage resulting from the ingress of foreign bodies such as welding beads, sealing materials, metal cuttings and rust etc. They extend the life of the downstream system and prevents early failure.

    Features & Benefits:
    • Low profile resistance because of good dynamic flow design of body
    • Powder coated inside and outside, which is toxicologically and physiogically safe
    • Stainless steel construction gives double sieve good corrosion resistance
    • Large strainer mesh surface area high dirt acceptance capacity
    • Reliable and tested
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list