/content/hbtbt/ae/en/search-results.html

Parts & Accessories

Short Stroke Linear Valve Spare Parts: Valve Inserts for V58 PN16

Valve Inserts for V58...2A, V58...3A/C 2/3-Way Small Linear Valves DN 15/20 PN 16

Overview
Valve Inserts for V58...2A, V58...3A/C 2/3-Way Small Linear Valves DN 15/20 PN 16
Product Number
Image
SKU
Description
alt
0902818
Linear Valve Accessory, Complete Valve Insert for V5823A2151, V5823C2157, V5833A3009, and V5833C1140; DN20, 6.5mm stroke, KVs 2.5
Image
SKU
Description
alt
0902818
Linear Valve Accessory, Complete Valve Insert for V5823A2151, V5823C2157, V5833A3009, and V5833C1140; DN20, 6.5mm stroke, KVs 2.5