/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    V2 Brass Y-Strainer Valve

    V2-YST-A150 Brass Y-Strainer Valve has forged brass body, bolted bonnet cover, stainless steel 304 perforated screen, and NPT/BSP threading.

    Overview
    V2-YST-A150 Brass Y-Strainer Valve has forged brass body, bolted bonnet cover, stainless steel 304 perforated screen, and NPT/BSP threading.
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V2-YST-A150-B015-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 12 in, 56x38.35x14mm
    V2-YST-A150-B015-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 12 in, 56x38.35x14mm
    V2-YST-A150-B020-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 34 in, 69x50.75x19mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage
    V2-YST-A150-B020-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 34 in, 69x50.75x19mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage
    V2-YST-A150-B025-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 in, 82x61.7x25mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b032-n-v2-brass-valve-y-strainer-primaryimage
    V2-YST-A150-B025-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 in, 82x61.7x25mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b032-n-v2-brass-valve-y-strainer-primaryimage
    V2-YST-A150-B032-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 14 in, 90x72.87x30mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b032-n-v2-brass-valve-y-strainer-primaryimage
    V2-YST-A150-B032-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 14 in, 90x72.87x30mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b032-n-v2-brass-valve-y-strainer-primaryimage
    V2-YST-A150-B040-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 12 in, 101x81.05x38mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage
    V2-YST-A150-B040-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 1 12 in, 101x81.05x38mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage
    V2-YST-A150-B050-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 2 in, 123x100.4x48mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage
    V2-YST-A150-B050-N
    V2 Brass Y-Strainer Valve, Brass B124, 200 Psi, BSP Threading, 2 in, 123x100.4x48mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v2-yst-a150-b015-n-v2-brass-y-strainer-valve-primaryimage