/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    V3 Bronze Y-Strainer Valve

    V3 Series, V3-YST-A150, strainer valves have bronze body, screen in bonnet, rising stem, 304 D.S. perforated sheet mesh 20, NPT threading. Size from 1/2 in to 2 in.

    Overview
    V3 Series, V3-YST-A150, strainer valves have bronze body, screen in bonnet, rising stem, 304 D.S. perforated sheet mesh 20, NPT threading. Size from 1/2 in to 2 in.
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V3-YST-A150-B015-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 34 in, 80x54.35x14mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B015-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 34 in, 80x54.35x14mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B020-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 12 in, 100x67.5x19mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b020-n-v3-brass-valve-y-strainer-primaryimage
    V3-YST-A150-B020-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 12 in, 100x67.5x19mm
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b020-n-v3-brass-valve-y-strainer-primaryimage
    V3-YST-A150-B025-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 in, 115x82.7x25mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B025-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 in, 115x82.7x25mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B032-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 14 in, 160x91.87x31mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B032-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 14 in, 160x91.87x31mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B040-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 12 in, 160x112.05x38.1mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B040-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 1 12 in, 160x112.05x38.1mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B050-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 2 in, 190x137.4x50mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage
    V3-YST-A150-B050-N
    V3 Bronze Y-Strainer Valve, Cast Bronze B584, NPT, 300 Psi, 2 in, 190x137.4x50mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v3-yst-a150-b015-n-v3-bronze-y-strainer-valve-primaryimage