/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    VM242A BasicMes-2 Handheld Flow Measuring Computer

    The BasicMes-2 is a handheld flow measuring computer for flow measurements in hydronic heating and cooling systems. It has two temperature sensor inputs for simultaneous or successive temperature measurements. It has memory to save measured values.

    Overview

    The BasicMes-2 is a handheld flow measuring computer for flow measurements in hydronic heating and cooling systems. The BasicMes-2 measures the differential pressure over an orifice, for example a valve seat. Together with the kv-value of the orifice the flow is calculated using the kv formula. The kv value of all Honeywell balancing valves as well as some common valves of other manufacturers are stored in an internal database. Manual input of the kv-value is also possible.

    It has two temperature sensor inputs for simultaneous (using two sensors) or successive (using one sensor) temperature measurements. It has data logging function with programmable interval and duration. It has leakage test with programmable test pressure and duration. It has memory to save measured values. It has PC connectivity to download measured data from the device onto a PC including PC user software. It has print function in combination with optional pocket printer (accessory).

    Features & Benefits:
    • Easy to use device with compact dimensions
    • Large backlit color display
    • Integrated valve database
    • Bypass for venting of hoses and zero calibration
    • PC connectivity with software included
    • Robust case for device, accessories and optional pocket printer
    • Magnet on back to attach to metal surfaces