/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    Balancing Modulating Valve

    Honeywell VCBM series FCU balancing modulating valve is used for FCU temperature control in HVAC hydronic system. It combines the dynamic balancing and electric modulating functions in one unit.

    Overview

    Honeywell VCBM series FCU balancing modulating valve is used for FCU temperature control in HVAC hydronic system. It combines the dynamic balancing and electric modulating functions in one unit. It has a coherent structure, high flow control precision and stability. VCBM series FCU balancing modulating valve can also be used in zoning control and other applications. VCBM series FCU balancing modulating valve is a self-balanced flow and modulating control valve, used in 2-way modulating controls. It consists of a VC79 series actuator and a VCBM series flow control valve with a replaceable modulating valve insert and a constant flow balancing cartridge.

    Features & Benefits:
    • Integrated dynamic balancing and electric modulating controls in one unit
    • High accuracy constant flow control
    • No calibration required
    • Quick and easy installation
    • Integrated valve body reduced installation space
    • Long service life and resists corrosion as Brass and cast Bronze are used
    • The actuator provides sinusoidal piston travel action for perfect flow characteristic curve
    Specifications

    Others

    • Overall Depth
      • 68 millimetre
    • Overall Width
      • 137 millimetre
    • Actuator Voltage
      • 24 voltage alternating current
    • Maximum Flow Rate
      • 1.76
    • Overall Height
      • 154 millimetre

    Others

    • Overall Depth
      • 68 millimetre
    • Overall Width
      • 137 millimetre
    • Actuator Voltage
      • 24 voltage alternating current
    • Maximum Flow Rate
      • 1.76
    • Overall Height
      • 154 millimetre
    • Overall Depth : 68 millimetre
    • Overall Width : 137 millimetre
    • Actuator Voltage : 24 voltage alternating current
    • Maximum Flow Rate : 1.76
    • Overall Height : 154 millimetre
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list