/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    K-9 Pressure Independent Integrated Balancing Control Valve

    Kombi-9 is designed for precise temperature control of terminal air-conditioning equipment in the HVAC system. It can maintain the flow regardless of variations in system differential pressure.

    Overview

    Kombi-9 is designed for precise temperature control of terminal air-conditioning equipment in the HVAC system. It can maintain the flow regardless of variations in system differential pressure. With the valve position feedback the Building Automation System can always operate in the most energy-saving mode.

    Features & Benefits:
    • Integrated functions as linear temperature control, pressure independent and electric regulating into one valve
    • Output the valve position signal to BAS for system variable differential pressure control of variable flow water system, ensure HVAC water system can always operate in the most energy-saving mode
    • High control accuracy, strong anti-interference capacity
    • Wide fluctuating range of pressure difference for the system
    • Simple calculation in designing the pipeline system
    • Easy installation
    • Extremely convenient for commissioning at site
    Specifications

    Others

    • Actuator Power Consumption
      • 6 volt amp
    • Minimum Operating Pressure
      • 30 kilopascal
    • Maximum Operating Pressure
      • 250 kilopascal
    • Close-Off
      • 10 bar (air pressure)

    Others

    • Actuator Power Consumption
      • 6 volt amp
    • Minimum Operating Pressure
      • 30 kilopascal
    • Maximum Operating Pressure
      • 250 kilopascal
    • Close-Off
      • 10 bar (air pressure)
    • Actuator Power Consumption : 6 volt amp
    • Minimum Operating Pressure : 30 kilopascal
    • Maximum Operating Pressure : 250 kilopascal
    • Close-Off : 10 bar (air pressure)
    Others
    Name
    Description
    File Size
    Date
    Size
    V5328A VANNE A BRIDES PN16
    application/pdf 340.68 KB
    5/14/2023
    340.68 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    V5328A FLANGED LINEAR VALVE PN16
    application/pdf 437.49 KB
    6/21/2023
    437.49 KB
    Name
    Description
    File Size
    Date
    Size
    V5328A VANNE A BRIDES PN16
    application/pdf 340.68 KB
    5/14/2023
    340.68 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    V5328A FLANGED LINEAR VALVE PN16
    application/pdf 437.49 KB
    6/21/2023
    437.49 KB
    Name
    Description
    File Size
    Date
    Size
    V5328A VANNE A BRIDES PN16
    340.68 KB
    5/14/2023
    Electric Linear Valve Actuator
    587.24 KB
    6/2/2023
    V5328A FLANGED LINEAR VALVE PN16
    437.49 KB
    6/21/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list