/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    Kombi-QB Pressure Independent Balancing And Control Valve

    Honeywell's Kombi-QB pressure independent balancing and control valves have been designed for pressure independent control valve for flow balancing in heating and cooling systems.

    Overview

    Honeywell's Kombi-QB pressure independent balancing and control valves have been designed for pressure independent control valve for flow balancing in heating and cooling systems. They ensure precise flow control even under changing pressure conditions and equipped with an actuator modulating flow control. It is suitable for use in variable and constant flow system and precisely set to the required flow volume in flow systems. Kombi-QB is typically used for balancing and control of fan coil units, air handling units, chilled ceilings and one-pipe heating systems.

    Features & Benefits:
    • Easily adjustable for pre-set with flow scale on outside of valve
    • Valve insert in modular design and easily exchangeable
    • Pre-setting possible even when the system is running and an actuator is already mounted
    • Emergency shutoff function with protection cap
    Specifications

    Others

    • Maximum Operating Pressure
      • 25 bar (air pressure)

    Others

    • Maximum Operating Pressure
      • 25 bar (air pressure)
    • Maximum Operating Pressure : 25 bar (air pressure)