/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    OEM Valve

    The OEM Valve is a control valve by Phoenix Controls that is used for high speed actuation applications such as wet chemistry laboratory fume hood exhaust control. OEM is used to ensure safety of the user at the fume hood.

    Overview

    The OEM Valve is a control valve by Phoenix Controls that is used for high speed actuation applications such as wet chemistry laboratory fume hood exhaust control. OEM is used to ensure safety of the user at the fume hood.

    OEM is a highly configurable control platform that builds on the accuracy of the Phoenix Control venturi valve. The valves provide with uncompromised fume hood containment and directional airflow ensuring complete safety to the user. Phoenix Control valves do not require straight duct runs, either upstream or downstream ductwork this reduces the overall cost to the user. The valves have high turndown that provides opportunity to save the energy. All these features make the valve cost efficient, reliable and performance efficient.

    Features & Benefits:
    • Reliable with long service life
    • high flow valves for liquid, corrosive, and air/inert gas service
    • sealing options of NBR (as standard), FPM or EPDM
    Certifications:
    • WRAS Approved Class I, Division 2 approvals
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list