/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    Pressure Independent Thermostatic Radiator Valve

    Honeywell's pressure independent thermostatic radiator valves are a combination of a presettable thermostatic radiator valve and differential pressure control valve which enables a significant increase of the two-pipe heating systems efficiency.

    Overview

    Honeywell provides pressure independent thermostatic radiator valves, designed to be fitted on the supply of radiators in two pipe heating systems with medium flow rates. The combination of a presettable thermostatic radiator valve and a differential pressure control valve in one product enable a significant increase of the two-pipe heating systems efficiency. Standard dimensions according to EN215 make Kombi-TRV a perfect and simple solution for new buildings, renovation and retrofit projects.

    Features & Benefits:
    • Flow rate easily adjustable by standard wrench size 7 or a special setting key
    • Integrated differential pressure controller
    • Standard dimensions according to EN215
    Certifications:
    • EN 215
    • Keymark
    Specifications

    Others

    • Maximum Differential Pressure
      • 0.6
    • Maximum Operating Pressure
      • 10 bar (air pressure)
    • Overall Width
      • 95
    • Overall Height
      • 37 Millimeter-PRD
    • Maximum Flow Rate
      • 160

    Others

    • Maximum Differential Pressure
      • 0.6
    • Maximum Operating Pressure
      • 10 bar (air pressure)
    • Overall Width
      • 95
    • Overall Height
      • 37 Millimeter-PRD
    • Maximum Flow Rate
      • 160
    • Maximum Differential Pressure : 0.6
    • Maximum Operating Pressure : 10 bar (air pressure)
    • Overall Width : 95
    • Overall Height : 37 Millimeter-PRD
    • Maximum Flow Rate : 160
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list