/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    Three In One Balancing Control Valve

    Honeywell HICV series are three in one pressure independent integrated balancing control valve with ∆P control across the control valve, manual flow limitation and test ports.

    Overview

    Honeywell HICV series are three in one pressure independent integrated balancing control valve with ∆P control across the control valve, manual flow limitation and test ports. This valves are used in heating/air conditioning piping systems to control water (glycol) flows to pre-set but changeable levels to prevent overflows in terminal units and provide full control valve authority.

    Features & Benefits:
    • Full stroke operation
    • Dial under actuator used to set limit to maximum flow
    • IP 54 Protection class
    Certifications:
    • CE Compliance
    • 89/336/EEC, 93/68/EEC
    Specifications

    Others

    • Actuator Timing
      • 28 sec
    • Actuator Power Consumption
      • 2 W
    • Actuator Voltage
      • 24 VAC

    Others

    • Actuator Timing
      • 28 sec
    • Actuator Power Consumption
      • 2 W
    • Actuator Voltage
      • 24 VAC
    • Actuator Timing : 28 sec
    • Actuator Power Consumption : 2 W
    • Actuator Voltage : 24 VAC
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list