/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    D115S Pressure Reducing Valves

    Pressure reducing valves of this type protect household water installations against excessive pressure from the supply.

    Overview

    Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurization damage is avoided, and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Pilot operated main valve not subject to pressure fall off
    • Outlet pressure is adjustable with single screw
    • Can be maintained without removal from the pipeline
    • Adjustable operating/response speed
    • Stabilized regulation at near-zero flow
    • Flanged and drilling complies with EN1092-2 PN10/16; ANSI B16.1 Class 125
    • Grooved end complies with AWWA C606 Standard
    • Corrosion Protection - Fusion Bonded Coating Interior and Exterior meet or exceed all applicable AWA C550 Standards in terms of corrosion Protection
    Others
    Name
    Description
    File Size
    Date
    Size
    D115S Pressure Reducing Valve Datasheet (English)
    application/pdf 426.13 KB
    6/6/2023
    426.13 KB
    Name
    Description
    File Size
    Date
    Size
    D115S Pressure Reducing Valve Datasheet (English)
    application/pdf 426.13 KB
    6/6/2023
    426.13 KB
    Name
    Description
    File Size
    Date
    Size
    D115S Pressure Reducing Valve Datasheet (English)
    426.13 KB
    6/6/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list