/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    D22 Pressure Reducing Valve

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Screw with knob for setting pressure
    • The adjustment spring is not in contact with the medium
    • Compact construction
    • Internal threaded connection
    • Light weight
    • Short installed length
    • Inlet pressure balancing - fluctuating inlet pressure does not
    • influence outlet pressure
    Certifications:
    • 97/23/EC
    Specifications

    Others

    • Maximum Inlet Pressure
      • 40 bar
    • For Use With
      • Compressed Air; Non-Toxic; Non-Flammable Gases volt
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Includes
      • Strainer; Pressure Gauge voltage alternating current
    • Brand
      • Honeywell

    Others

    • Maximum Inlet Pressure
      • 40 bar
    • For Use With
      • Compressed Air; Non-Toxic; Non-Flammable Gases volt
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Includes
      • Strainer; Pressure Gauge voltage alternating current
    • Brand
      • Honeywell
    • Maximum Inlet Pressure : 40 bar
    • For Use With : Compressed Air; Non-Toxic; Non-Flammable Gases volt
    • Product Type : Pressure Reducing Valve Degrees Celsius
    • Includes : Strainer; Pressure Gauge voltage alternating current
    • Brand : Honeywell
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list