/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Pressure Reducing Valve

    Discontinued

    Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Pressure Reducing Valves provide reducing of inlet pressure to a constant operating pressure and filtering e.g. of condensates, dust, oil and rust particles.

    Features & Benefits:
    • Upper limit of air capacity 10 Nm3/h
    • Outlet pressure gauge indication 0 to 2 bar (0 to 30 psi)
    • Sub-micron filter for dust separation and separation of condensates
    • Pressure relief valve, fixed at 175 kPa