/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Pressure Reducing Valve with Piston Balanced Seat

    Honeywell's Pressure Reducing Valves with Piston Balanced Seat provides protection to installations against excessive pressure from the supply. They can be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell’s Pressure Reducing Valves of this type protect installations against excessive pressure from the supply. They can be used for industrial or commercial applications within the range of their specification. Because pressure reducing valves are subject to wear, they cannot be used as the only means of protection and if the downstream system needs to be protected against excessive pressure to prevent leakage, then a suitable safety valve must be fitted.

    Features & Benefits:
    • Screw with knob for setting pressure
    • The adjustment spring is not in contact with the medium
    • Compact construction
    • Internal threaded connection
    • Light weight
    • Short installed length
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    Specifications

    Others

    • Maximum Inlet Pressure
      • 40 Bar
    • Overall Width
      • 55 mm
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Brand
      • Honeywell

    Others

    • Maximum Inlet Pressure
      • 40 Bar
    • Overall Width
      • 55 mm
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Brand
      • Honeywell
    • Maximum Inlet Pressure : 40 Bar
    • Overall Width : 55 mm
    • Product Type : Pressure Reducing Valve Degrees Celsius
    • Brand : Honeywell
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list