/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Pressure Regulator

    Honeywell's Pressure Regulators protects downstream installations against excessive supply pressure. They are used when the capacity of direct controlled pressure reducing valves are insufficient.

    Overview

    Honeywell’s Pressure Regulators of this type protects downstream installations against excessive supply pressure. Pressure regulators are used when the capacity of direct controlled pressure reducing valves are insufficient. Their compact construction makes them particularly suitable for installation in limited spaces, for example in ducts. By using a pressure regulator, pressurization damage is avoided and water consumption reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • High flow capacity
    • Light weight
    • High control accuracy
    • Outlet pressure up to 12.0 bar
    • Powder coated inside and outside - Powder used is physiologically and toxicologically safe
    • Integral control circuit and ball valves
    • No external energy required for operation
    • Replaceable valve seat
    Specifications

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Product Type
      • Pressure Regulator Degrees Celsius
    • Brand
      • Honeywell

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Product Type
      • Pressure Regulator Degrees Celsius
    • Brand
      • Honeywell
    • Maximum Inlet Pressure : 16 bar
    • Product Type : Pressure Regulator Degrees Celsius
    • Brand : Honeywell
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list