/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Threaded Gas Valve

    Honeywell Threaded Gas Valve for use with V4055 series actuators. These high pressure valves are on-off and feature a quick opening guide.

    Overview

    Honeywell threaded gas valve for use with V4055 series actuators. These high pressure valves are on-off and feature a quick opening guide. Safety shut-off valves are used with model number V4055, V4062, and V9055 fluid power actuators to control gas flow to commercial and industrial burners.

    Features & Benefits:
    • Used with natural or liquefied petroleum (LP) gases
    • V5055 normally closed valves are rated for final shutoff service (safety shutoff)
    • High pressure applications
    • Yellow SHUT indicator attached to the valve stem provides an indication of the valve closed position
    • Unpainted, die-cast aluminum body.
    Specifications

    Others

    • For Use With
      • Actuator volt
    • Product Type
      • Valve Degrees Celsius
    • Maximum Supply Pressure Rating
      • 125 pounds per square inch
    • Brand
      • Honeywell
    • Includes
      • Gasket voltage alternating current

    Others

    • For Use With
      • Actuator volt
    • Product Type
      • Valve Degrees Celsius
    • Maximum Supply Pressure Rating
      • 125 pounds per square inch
    • Brand
      • Honeywell
    • Includes
      • Gasket voltage alternating current
    • For Use With : Actuator volt
    • Product Type : Valve Degrees Celsius
    • Maximum Supply Pressure Rating : 125 pounds per square inch
    • Brand : Honeywell
    • Includes : Gasket voltage alternating current
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list