/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Valve with flanged connections

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Non-rising stem for setting outlet pressure and position indicator on spring bonnet
    • The adjustment spring is not in contact with the potable water
    • With outlet pressure gauge
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    • Powder coated inside and outside
    Specifications

    Others

    • Maximum Inlet Pressure
      • 25 bar
    • For Use With
      • Water; Compressed Air; Nitrogen volt
    • Includes
      • Strainer voltage alternating current
    • Product Type
      • Valve Degrees Celsius
    • Brand
      • Honeywell

    Others

    • Maximum Inlet Pressure
      • 25 bar
    • For Use With
      • Water; Compressed Air; Nitrogen volt
    • Includes
      • Strainer voltage alternating current
    • Product Type
      • Valve Degrees Celsius
    • Brand
      • Honeywell
    • Maximum Inlet Pressure : 25 bar
    • For Use With : Water; Compressed Air; Nitrogen volt
    • Includes : Strainer voltage alternating current
    • Product Type : Valve Degrees Celsius
    • Brand : Honeywell
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list