Pressure Regulating Valves
Valve with high pressure pattern
Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.
Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Features & Benefits:- Light weight
- Integral fine filter
- The outlet pressure is set by turning the adjustment knob
- The set pressure is directly indicated on the set point scale
- The adjustment spring is not in contact with the potable water
- Also available without fittings
- Easily retrofit able to convert valve to a reverse-rinsing filter combination
- Can be retrofitted with an inlet non-return valve
- Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
- DVGW
Others
- Maximum Inlet Pressure
- 25 bar
- Regulatory Approvals
- DVGW Watt
- Product Type
- Pressure Reducing Valve Degrees Celsius
- Includes
- HABEDO ® Retrofit filter; Pressure Gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
- Brand
- Honeywell
- For Use With
- Water; Compressed Air; Nitrogen volt
Others
- Maximum Inlet Pressure
- 25 bar
- Regulatory Approvals
- DVGW Watt
- Product Type
- Pressure Reducing Valve Degrees Celsius
- Includes
- HABEDO ® Retrofit filter; Pressure Gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
- Brand
- Honeywell
- For Use With
- Water; Compressed Air; Nitrogen volt
- Maximum Inlet Pressure : 25 bar
- Regulatory Approvals : DVGW Watt
- Product Type : Pressure Reducing Valve Degrees Celsius
- Includes : HABEDO ® Retrofit filter; Pressure Gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
- Brand : Honeywell
- For Use With : Water; Compressed Air; Nitrogen volt
Others
Please Sign In to view part numbers available for purchase based on your account