/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Valve with low pressure pattern

    Discontinued

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Light weight
    • Integral fine filter
    • The outlet pressure is set by turning the adjustment knob
    • The set pressure is directly indicated on the set point scale
    • The adjustment spring is not in contact with the potable water
    • Also available without fittings
    • Easily retrofit able to convert valve to a reverse-rinsing filter combination
    • Can be retrofitted with an inlet non-return valve
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    Certifications:
    • DVGW