/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Valve with stainless steel pattern

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Light weight
    • Integral fine filter
    • The outlet pressure is set by turning the adjustment knob
    • The set pressure is directly indicated on the set point scale
    • The adjustment spring is not in contact with the potable water
    • Also available without fittings
    • Easily retrofit able to convert valve to a reverse-rinsing filter combination
    • Can be retrofitted with an inlet non-return valve
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    Certifications:
    • DVGW
    • WRAS
    Specifications

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Overall Width
      • 1 in
    • Includes
      • Pressure Gauge; Double Ring Wrench; Connection Set voltage alternating current
    • Brand
      • Honeywell
    • Regulatory Approvals
      • DVGW Watt
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • For Use With
      • Water; Compressed Air; Nitrogen volt

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Overall Width
      • 1 in
    • Includes
      • Pressure Gauge; Double Ring Wrench; Connection Set voltage alternating current
    • Brand
      • Honeywell
    • Regulatory Approvals
      • DVGW Watt
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • For Use With
      • Water; Compressed Air; Nitrogen volt
    • Maximum Inlet Pressure : 16 bar
    • Overall Width : 1 in
    • Includes : Pressure Gauge; Double Ring Wrench; Connection Set voltage alternating current
    • Brand : Honeywell
    • Regulatory Approvals : DVGW Watt
    • Product Type : Pressure Reducing Valve Degrees Celsius
    • For Use With : Water; Compressed Air; Nitrogen volt
    Others
    Name
    Description
    File Size
    Date
    Size
    Pressure Reducing Valve
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    D06FI系列減壓閥 目錄
    application/pdf 1.06 MB
    8/15/2023
    1.06 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Reducing Valve
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    D06FI系列減壓閥 目錄
    application/pdf 1.06 MB
    8/15/2023
    1.06 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Reducing Valve
    1.52 MB
    4/5/2023
    D06FI系列減壓閥 目錄
    1.06 MB
    8/15/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list