/content/hbtbt/ae/en/search-results.html

Pressure Regulating Valves

VS8 FCU Control Valve

VS8 FCU Control Valves can be used in residential and office buildings to control the continuity of cold and hot fluids

Overview

VS8 FCU Control Valves are made up of two parts electric actuator and valve body. VS8 series FCU control valve offers a wide range of voltages and screw thread connection standards for different regions. There are two-way and three-way valves to cover most of the building control applications

Specifications

Others

  • Overall Width
    • 98 millimetre
  • Brand
    • Honeywell
  • Media Restrictions
    • Cold or Hot Water or 50% Glycol Solution
  • Overall Height
    • 84 millimetre
  • Overall Depth
    • 73 millimetre
  • Product Type
    • Valve Degrees Celsius

Others

  • Overall Width
    • 98 millimetre
  • Brand
    • Honeywell
  • Media Restrictions
    • Cold or Hot Water or 50% Glycol Solution
  • Overall Height
    • 84 millimetre
  • Overall Depth
    • 73 millimetre
  • Product Type
    • Valve Degrees Celsius
  • Overall Width : 98 millimetre
  • Brand : Honeywell
  • Media Restrictions : Cold or Hot Water or 50% Glycol Solution
  • Overall Height : 84 millimetre
  • Overall Depth : 73 millimetre
  • Product Type : Valve Degrees Celsius
Product Number
SKUs
Image
SKU
Description
alt
VS82A20PP
VS8 FCU Control Valve, 2-way, 24V AC, 7VA, IP20, PN20, DN20, BSPP
alt
VS82A25PP
VS8 FCU Control Valve, 2-way, 24V AC, 7VA, IP20, PN20, DN25, BSPP
Image
SKU
Description
alt
VS82A20PP
VS8 FCU Control Valve, 2-way, 24V AC, 7VA, IP20, PN20, DN20, BSPP
alt
VS82A25PP
VS8 FCU Control Valve, 2-way, 24V AC, 7VA, IP20, PN20, DN25, BSPP