/content/hbtbt/ae/en/search-results.html

    Rotary Valves

    3-way Flanged Linear Valve

    This are 3 way mixing type valve. These single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems. The valves can be operated by linear actuators ML6421B and M7L421B.

    Overview

    This are 3 way mixing type valve. These single seated valves are used for modulating control of hot / chilled water or steam in heating, ventilating and air conditioning systems. The valves can be operated by linear actuators ML6421B and M7L421B. Nominal pressure rating is PN16

    Features & Benefits:
    • Cast iron body with flanged end connections
    • Low seat leakage rate
    • Metal to metal seating for long life span
    • Self adjusting packing
    • Accurate positioning to ensure state of the art temperature control
    • Easy mounting of direct coupled electric and pneumatic actuators
    • Constant total flow throughout full plug travel
    Specifications

    Others

    • Application
      • Ventilating and Air Conditioning Systems
    • For Use With
      • ML6421B; M7L421B millimetre
    • Controlled Media
      • Water; Steam
    • Valve Flow Characteristic
      • Equal Percentage Port A-AB; Linear Port B-AB
    • Valve Body Material
      • Cast Iron(GG25)
    • Exhalation Valve
      • 3-Way Mixing
    • Leakage
      • ≤0.1% of Kvs port A-AB; ≤1% of Kvs port B-AB Percentage
    • Regulatory Approvals
      • ISO 7005-2 byte
    • Nominal Pressure
      • 16 bar (air pressure)
    • Brand
      • Honeywell

    Others

    • Application
      • Ventilating and Air Conditioning Systems
    • For Use With
      • ML6421B; M7L421B millimetre
    • Controlled Media
      • Water; Steam
    • Valve Flow Characteristic
      • Equal Percentage Port A-AB; Linear Port B-AB
    • Valve Body Material
      • Cast Iron(GG25)
    • Exhalation Valve
      • 3-Way Mixing
    • Leakage
      • ≤0.1% of Kvs port A-AB; ≤1% of Kvs port B-AB Percentage
    • Regulatory Approvals
      • ISO 7005-2 byte
    • Nominal Pressure
      • 16 bar (air pressure)
    • Brand
      • Honeywell
    • Application : Ventilating and Air Conditioning Systems
    • For Use With : ML6421B; M7L421B millimetre
    • Controlled Media : Water; Steam
    • Valve Flow Characteristic : Equal Percentage Port A-AB; Linear Port B-AB
    • Valve Body Material : Cast Iron(GG25)
    • Exhalation Valve : 3-Way Mixing
    • Leakage : ≤0.1% of Kvs port A-AB; ≤1% of Kvs port B-AB Percentage
    • Regulatory Approvals : ISO 7005-2 byte
    • Nominal Pressure : 16 bar (air pressure)
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    application/pdf 1.91 MB
    7/14/2023
    1.91 MB
    V5050A,B VANNE A BRIDES PN16
    application/pdf 914.31 KB
    5/14/2023
    914.31 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    FLANGED LINEAR VALVE PN16 AND PN25-40
    application/pdf 473.71 KB
    5/14/2023
    473.71 KB
    Stellventile
    application/pdf 874.29 KB
    5/14/2023
    874.29 KB
    V5050A,B Valvola a Sede e Otturatore Flangiata PN16 e PN25-40
    application/pdf 70.5 KB
    5/14/2023
    70.5 KB
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    application/pdf 1.91 MB
    7/14/2023
    1.91 MB
    V5050A,B VANNE A BRIDES PN16
    application/pdf 914.31 KB
    5/14/2023
    914.31 KB
    Electric Linear Valve Actuator
    application/pdf 587.24 KB
    6/2/2023
    587.24 KB
    FLANGED LINEAR VALVE PN16 AND PN25-40
    application/pdf 473.71 KB
    5/14/2023
    473.71 KB
    Stellventile
    application/pdf 874.29 KB
    5/14/2023
    874.29 KB
    V5050A,B Valvola a Sede e Otturatore Flangiata PN16 e PN25-40
    application/pdf 70.5 KB
    5/14/2023
    70.5 KB
    Name
    Description
    File Size
    Date
    Size
    Field Devices
    1.91 MB
    7/14/2023
    V5050A,B VANNE A BRIDES PN16
    914.31 KB
    5/14/2023
    Electric Linear Valve Actuator
    587.24 KB
    6/2/2023
    FLANGED LINEAR VALVE PN16 AND PN25-40
    473.71 KB
    5/14/2023
    Stellventile
    874.29 KB
    5/14/2023
    V5050A,B Valvola a Sede e Otturatore Flangiata PN16 e PN25-40
    70.5 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5050A2088
    Flanged Linear Valve, 3-way, 140Kvs, DN100
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage
    V5050A2088
    Flanged Linear Valve, 3-way, 140Kvs, DN100
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage
    V5050A2106
    Flanged Linear Valve, 3-way, 310Kvs, DN125
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage
    V5050A2106
    Flanged Linear Valve, 3-way, 310Kvs, DN125
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage
    V5050A2114
    Flanged Linear Valve, 3-way, 310Kvs, DN150
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage
    V5050A2114
    Flanged Linear Valve, 3-way, 310Kvs, DN150
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-v5050a2114-3-wayflangedlinearvalve-primaryimage