/content/hbtbt/ae/en/search-results.html

Rotary Valves

DR Series 3-Way Threaded Mixing Valves PN6

The DRxxGMLA rotary valves provide water temperature control in heating and air conditioning applications.

Overview
The DRxxGMLA rotary valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems. Its sturdy construction ensures a long and reliable operating life when used in combination with M6061/VMM and M7061/VRM actuators. The valve controls a mixing water temperature with a rotating plug. The plug adjusts with two control curves the water flow of two inputs. The required flow water temperature is reached by adding a proportion of return water to the boiler hot water. For optimum control performance, the DR has special control characteristics.Features & Benefits:
  • Chrome-plated plug for long life
  • Optimized characteristic for supply water temperature control
  • Protected against corrosion and blocking
  • Reliable mounting for electrical actuators
  • Clear position indicator
  • Wide range of flow rates with suitable actuators
Specifications

Others

  • Torque For Reduced Delta P
    • 20 Nm kilopascal
  • Reduced Delta P
    • 40 kilopascal
  • Angle of Rotation
    • 90° degree
  • Torque For Maximum Delta P
    • 20 Nm newton meter
  • Nominal Pressure
    • PN6 bar (air pressure)
  • Application
    • For supply water, heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
    • Mischer werden werkseitig mit Einstellung Kesselvorlauf von links geliefert. Umstellung durch einfaches Drehen der Mischerwelle. Die Mischerskala kann von 90° zu 90° umgesetzt werden. Dadurch ist der Stellmotor oder Hebel immer in richtiger Lage.
    • Pour installation de chauffage ou ventilation à eau chaude ou eau froide; mélange avec 50% de glycol maxi.
    • Voor toevoerwater van verwarmings- en koelingssystemen, (water met max. 50% glycol), waterkwaliteit volgens VDI2035.
  • Valve Series
    • DRG
  • Port Connection Type
    • Internal Thread
  • Brand
    • Trend

Others

  • Torque For Reduced Delta P
    • 20 Nm kilopascal
  • Reduced Delta P
    • 40 kilopascal
  • Angle of Rotation
    • 90° degree
  • Torque For Maximum Delta P
    • 20 Nm newton meter
  • Nominal Pressure
    • PN6 bar (air pressure)
  • Application
    • For supply water, heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
    • Mischer werden werkseitig mit Einstellung Kesselvorlauf von links geliefert. Umstellung durch einfaches Drehen der Mischerwelle. Die Mischerskala kann von 90° zu 90° umgesetzt werden. Dadurch ist der Stellmotor oder Hebel immer in richtiger Lage.
    • Pour installation de chauffage ou ventilation à eau chaude ou eau froide; mélange avec 50% de glycol maxi.
    • Voor toevoerwater van verwarmings- en koelingssystemen, (water met max. 50% glycol), waterkwaliteit volgens VDI2035.
  • Valve Series
    • DRG
  • Port Connection Type
    • Internal Thread
  • Brand
    • Trend
  • Torque For Reduced Delta P : 20 Nm kilopascal
  • Reduced Delta P : 40 kilopascal
  • Angle of Rotation : 90° degree
  • Torque For Maximum Delta P : 20 Nm newton meter
  • Nominal Pressure : PN6 bar (air pressure)
  • Application : For supply water, heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.|Mischer werden werkseitig mit Einstellung Kesselvorlauf von links geliefert. Umstellung durch einfaches Drehen der Mischerwelle. Die Mischerskala kann von 90° zu 90° umgesetzt werden. Dadurch ist der Stellmotor oder Hebel immer in richtiger Lage.|Pour installation de chauffage ou ventilation à eau chaude ou eau froide; mélange avec 50% de glycol maxi.|Voor toevoerwater van verwarmings- en koelingssystemen, (water met max. 50% glycol), waterkwaliteit volgens VDI2035.
  • Valve Series : DRG
  • Port Connection Type : Internal Thread
  • Brand : Trend