/content/hbtbt/ae/en/search-results.html

    Rotary Valves

    V5431 Series 3-Way Mixing Valves PN6

    The 3-way rotary valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems. These valves are available with clear position indicators and chrome plated design.

    Overview

    The 3-way rotary valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems. These valves are available with clear position indicators and chrome plated design. These valves are used in combination with M6061 actuators which provide reliable operating life.

    Features & Benefits:
    • Chrome-plated plug for long life
    • Optimized characteristic for supply water temperature control
    • Protected against corrosion and blocking
    • Reliable mounting for electrical actuators
    • Clear position indicator
    • Wide range of flow rates with suitable actuators
    Specifications

    Others

    • Angle of Rotation
      • 90° degree
    • Application
      • For supply water, heating and air conditionin
      • glycol water mixture 50%.
      • hot/cold water quality VDI203
    • Brand
      • Saia Burgess Controls (SBC)
    • Valve Series
      • V5431A/F
    • Nominal Pressure
      • PN6 bar (air pressure)

    Others

    • Angle of Rotation
      • 90° degree
    • Application
      • For supply water, heating and air conditionin
      • glycol water mixture 50%.
      • hot/cold water quality VDI203
    • Brand
      • Saia Burgess Controls (SBC)
    • Valve Series
      • V5431A/F
    • Nominal Pressure
      • PN6 bar (air pressure)
    • Angle of Rotation : 90° degree
    • Application : For supply water, heating and air conditionin|glycol water mixture 50%.|hot/cold water quality VDI203
    • Brand : Saia Burgess Controls (SBC)
    • Valve Series : V5431A/F
    • Nominal Pressure : PN6 bar (air pressure)
    Others
    Name
    Description
    File Size
    Date
    Size
    3-WAY ROTARY VALVES PN 6
    application/pdf 389.25 KB
    5/14/2023
    389.25 KB
    M6061 Mischer Stellmotor
    application/pdf 330.69 KB
    6/29/2023
    330.69 KB
    M6061 MOTEURS POUR VANNES ROTATIVES
    application/pdf 435.11 KB
    7/17/2024
    435.11 KB
    M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
    application/pdf 179.06 KB
    6/29/2023
    179.06 KB
    Name
    Description
    File Size
    Date
    Size
    3-WAY ROTARY VALVES PN 6
    application/pdf 389.25 KB
    5/14/2023
    389.25 KB
    M6061 Mischer Stellmotor
    application/pdf 330.69 KB
    6/29/2023
    330.69 KB
    M6061 MOTEURS POUR VANNES ROTATIVES
    application/pdf 435.11 KB
    7/17/2024
    435.11 KB
    M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
    application/pdf 179.06 KB
    6/29/2023
    179.06 KB
    Name
    Description
    File Size
    Date
    Size
    3-WAY ROTARY VALVES PN 6
    389.25 KB
    5/14/2023
    M6061 Mischer Stellmotor
    330.69 KB
    6/29/2023
    M6061 MOTEURS POUR VANNES ROTATIVES
    435.11 KB
    7/17/2024
    M6061 ATTUATORI ELETTRICI PER VALVOLE ROTATIVE V5431F, V5441F
    179.06 KB
    6/29/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5431A1025
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 4, DN15
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1025
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 4, DN15
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1033
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 6.3, DN20
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1033
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 6.3, DN20
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1041
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 10, DN25
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1041
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 10, DN25
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5431a1025-3-way-rotary-valve-primaryimage-1
    V5431A1066
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 25, DN40
    V5431A1066
    3-Way Mixing Rotary Valve, Internal Thread Connection, PN6, KVs 25, DN40
    V5431F1032
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 6.3, DN20
    V5431F1032
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 6.3, DN20
    V5431F1040
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 10, DN25
    V5431F1040
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 10, DN25
    V5431F1057
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 16, DN32
    V5431F1057
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 16, DN32
    V5431F1065
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 25, DN40
    V5431F1065
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 25, DN40
    V5431F1073
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 40, DN50
    V5431F1073
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 40, DN50
    V5431F1081
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 63, DN65
    V5431F1081
    3-Way Mixing Rotary Valve, Flanged Connection, PN6, KVs 63, DN65