/content/hbtbt/ae/en/search-results.html

    Rotary Valves

    ZRK Series 4-way Rotary Valve

    The ZRK Series 4-way rotary valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems.

    Overview

    The ZRK Series 4-way rotary valves are designed for accurate mixing control of supply water temperature in heating and air conditioning systems.

    Specifications

    Others

    • Brand
      • Trend
    • Angle of Rotation
      • 90° degree
    • Valve Series
      • ZRK
    • Nominal Pressure
      • PN6 bar (air pressure)
    • Port Connection Type
      • Coupling External Thread
    • Application
      • For heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
      • Para calefacción y aire acondicionado; calidad del agua caliente/fría VDI2035; mezcla de agua con glicol al 50 %.
      • Per impianti di riscaldamento e condizionamento dell?aria; acqua calda/fredda qualità VDI2035; miscela di acqua e glicole 50%.
      • Vanne rotative 4 voies pour les installations de chauffage ou ventilation; eau chaude ou froide; mélange avec 50% de glycol maximum.
      • Voor verwarmings- en aircosystemen; warm/koud water (max. 50% glycol), waterkwaliteit volgens VDI2035
    • Torque For Maximum Delta P
      • 10 Nm newton meter

    Others

    • Brand
      • Trend
    • Angle of Rotation
      • 90° degree
    • Valve Series
      • ZRK
    • Nominal Pressure
      • PN6 bar (air pressure)
    • Port Connection Type
      • Coupling External Thread
    • Application
      • For heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
      • Para calefacción y aire acondicionado; calidad del agua caliente/fría VDI2035; mezcla de agua con glicol al 50 %.
      • Per impianti di riscaldamento e condizionamento dell?aria; acqua calda/fredda qualità VDI2035; miscela di acqua e glicole 50%.
      • Vanne rotative 4 voies pour les installations de chauffage ou ventilation; eau chaude ou froide; mélange avec 50% de glycol maximum.
      • Voor verwarmings- en aircosystemen; warm/koud water (max. 50% glycol), waterkwaliteit volgens VDI2035
    • Torque For Maximum Delta P
      • 10 Nm newton meter
    • Brand : Trend
    • Angle of Rotation : 90° degree
    • Valve Series : ZRK
    • Nominal Pressure : PN6 bar (air pressure)
    • Port Connection Type : Coupling External Thread
    • Application : For heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.|Para calefacción y aire acondicionado; calidad del agua caliente/fría VDI2035; mezcla de agua con glicol al 50 %.|Per impianti di riscaldamento e condizionamento dell?aria; acqua calda/fredda qualità VDI2035; miscela di acqua e glicole 50%.|Vanne rotative 4 voies pour les installations de chauffage ou ventilation; eau chaude ou froide; mélange avec 50% de glycol maximum.|Voor verwarmings- en aircosystemen; warm/koud water (max. 50% glycol), waterkwaliteit volgens VDI2035
    • Torque For Maximum Delta P : 10 Nm newton meter
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list