/content/hbtbt/ae/en/search-results.html

    Variable Frequency Drives

    3 Phase Variable Frequency Drive

    Honeywell Variable Frequency Drives are designed to give high performance with advanced features such as Vector control of induction motors, sensor less control for Synchronous motors and user-friendly programming.

    Overview

    Honeywell Variable Frequency Drives are designed to give high performance with advanced features such as Vector control of induction motors, sensor less control for Synchronous motors and user-friendly programming. Along with these features the drives are designed to provide step-less speed control for all basic HVAC applications like Fans, Pumps and Compressors and provide users a smart-way to do energy efficient HVAC Control.

    Specifications

    Others

    • Minimum Shipping & Storage Temperature
      • -20 C
    • Maximum Shipping & Storage Temperature
      • 60 °C
    • Analog Outputs
      • 2
    • Reference Output Voltage
      • 380 to 480 VAC/VDC

    Others

    • Minimum Shipping & Storage Temperature
      • -20 C
    • Maximum Shipping & Storage Temperature
      • 60 °C
    • Analog Outputs
      • 2
    • Reference Output Voltage
      • 380 to 480 VAC/VDC
    • Minimum Shipping & Storage Temperature : -20 C
    • Maximum Shipping & Storage Temperature : 60 °C
    • Analog Outputs : 2
    • Reference Output Voltage : 380 to 480 VAC/VDC
    Product Number
    Part Number
    Description
    Add to list
    HONVFD01P5K
    Variable Frequency Drive, 3 Phase, 3KVA, 5A, 380 To 480V, 1.5KW, Internal Brake Unit
    HONVFD02P2K
    Variable Frequency Drive, 3 Phase, 4KVA, 5.8A, 380 To 480V, 2.2KW, Internal Brake Unit
    HONVFD05P5K
    Variable Frequency Drive, 3 Phase, 8.9KVA, 14.6A, 380 To 480V, 5.5KW, Internal Brake Unit
    HONVFD07P5K
    Variable Frequency Drive, 3 Phase, 11KVA, 20.5A, 380 To 480V, 7.5KW, Internal Brake Unit
    HONVFD0P75K
    Variable Frequency Drive, 3 Phase, 1.5KVA, 3.4A, 380 To 480V, 0.75KW, Internal Brake Unit
    HONVFD18P5K
    Variable Frequency Drive, 3 Phase, 24KVA, 38.5A, 380 To 480V, 18.5KW, Internal Brake Unit