/content/hbtbt/ae/en/search-results.html

    Variable Frequency Drives

    3Ph Variable Frequency Drive

    HONVFD Series Variable Frequency drives for induction- and permanent magnet motors with CE certification. The Drives are especially designed with many advanced features for Heating, ventilation and air-conditioning applications.

    Overview

    HONVFD Series Variable Frequency drives for induction- and permanent magnet motors with CE certification. The Drives are especially designed with many advanced features for Heating, ventilation and air-conditioning applications. Introducing High Performance Variable Frequncy Drives with advanced features - such as Vector control of induction motors, sensor less control for Synchronous motors and user-friendly programming. These general-purpose drives provide step-less speed control for all basic HVAC applications like Fans, Pumps and Compressors and provide customers a smart way to do energy efficient HVAC Control.

    Features & Benefits:
    • Easy Installation & Monitoring
    • Easy Communication
    • Protection
    • High-performance variable-frequency technology
    • Versatile Driving Controls
    • Modular Design
    • Environmental Adaptability
    • Warranty
    Certifications:
    • CE
    Product Number
    Part Number
    Description
    Add to list
    HONVFD004PK
    Variable Frequency Drive, 3 Phase, 5.9KVA, 10.5A, 380 To 480V, 3.7KW, Internal Brake Unit
    HONVFD011PK
    Variable Frequency Drive, 3 Phase, 17KVA, 26A, 380 To 480V, 11KW, Internal Brake Unit
    HONVFD015PK
    Variable Frequency Drive, 3 Phase, 21KVA, 35A, 380 To 480V, 15KW, Internal Brake Unit
    HONVFD022PK
    Variable Frequency Drive, 3 Phase, 400V, 22KW
    HONVFD030PK
    Variable Frequency Drive, 3 Phase, 400V, 30KW
    HONVFD037PK
    Variable Frequency Drive, 3 Phase, 400V, 37KW
    HONVFD045PK
    Variable Frequency Drive, 3 Phase, 400V, 45KW
    HONVFD055PK
    Variable Frequency Drive, 3 Phase, 400V, 55KW
    HONVFD075PK
    Variable Frequency Drive, 3 Phase, 400V, 75KW
    HONVFD090PK
    HONVFD Variable Frequency Drive, 3Ph, 400V, 90kW